IESNA:LM-63-2002
[TEST]P1055616
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-4)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-S340D927-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 3, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]2700K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]809
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
461 457.2 455.1 452 447.2 440.7 433.4 425.1 415.5 405.1
393.8 381.4 367.9 354.1 339.6 324.8 309.6 293.4 277.2 261
244.1 227.6 211.4 194.5 176.5 160.3 143.1 125.5 107.9 90.7
73.1 57.2 42.1 27.6 14.8 5.2 0
461 463.1 460.7 456.2 448.6 438.2 427.2 414.8 401 386.5
370 353.4 336.2 317.9 299.3 280.3 261 241.7 222.4 202.7
183.8 165.2 146.9 129 111.7 95.5 79.3 65.9 55.5 45.9
36.5 28.3 21 14.5 9 3.8 0
461 458.6 454.1 444.1 432 417.6 401.4 382.4 362.4 340.7
318.3 295.5 272 249.6 227.6 206.2 185.8 166.2 147.9 130.7
114.5 101 91 81 71.7 63.4 55.5 48.3 41.4 34.8
29 23.1 17.9 12.8 8.3 3.8 0
461 458.9 450 437.6 421.7 402.4 381.7 358.3 331.7 304.5
278.6 253.1 228.3 205.2 184.1 164.1 145.5 127.9 114.1 104.5
95.5 86.9 77.6 70.3 62.8 56.2 49.7 43.4 37.6 32.4
26.9 21.7 16.9 12.1 7.6 3.4 0
461 460.3 453.1 438.6 420.3 400 376.5 350.3 322 294.5
267.2 240.3 215.8 193.1 172.4 153.1 135.5 120.3 110.3 101
92.1 84.5 75.9 68.3 61.7 55.2 49 43.1 37.2 31.7
26.5 21.4 16.6 12.1 7.9 3.8 0
